Cover plate Valena Life - floor heating thermostat - with mechanism - mat black
Valena Life
Legrand
Cover plate Valena Life - floor heating thermostat - with mechanism - mat black
REF. 756334
EAN.
3414972053518
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of power supply | 230 V AC |
---|---|
Connection | 3-/4-wire |
With receiver | No |
Measuring range | 7-50 °C |
External sensor | Yes |
Thermal feedback | None |
Control characteristic | Other |
Suitable for heating | Yes |
Number of heater outputs | 1 |
Suitable for cooling | No |
Number of cooler outputs | 0 |
Differential value | 2-2 K |
Adjustable differential | No |
Temperature readable | No |
With sound indicator | No |
Sensor/feeler type | Other |
Mounting method | Flush-mounted |
Number of modules (module system) | 2 |
With display | Yes |
Operation | Turn |
---|---|
With tap water circuit | No |
Contact type | Normally open contact (NO) |
Max. contact voltage | 250 V |
Degree of protection (IP) | IP40 |
Explosion-proof | No |
Colour | Black |
Height | 75 mm |
Width | 75 mm |
Depth | 47 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | 0-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Contains Batteries and/or Accumulator | No |
2 documents
Instruction Use
Technical Sheet
SELECT AN ACTION