تجاوز إلى المحتوى الرئيسي
Logo print

1-gang surface-mounting box Valena Life - 89 x 89 x 44.8 mm - mat black

Valena Life Legrand

1-gang surface-mounting box Valena Life - 89 x 89 x 44.8 mm - mat black

REF. 754066 EAN. 3414972087650
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Antimicrobial treatment No
Assembly arrangement Surface mounted box
Suitable for modular domestic switching devices No
Number of modules (module system) 1
Number of units 1
Mounting direction Horizontal and vertical
Shape Square
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Colour Black
Transparent No
With cover frame No
With duct entry Yes
With cable entry Yes
With screw gland entry No
Shock resistant Yes
Degree of protection (IP) IP2X
Width 89 mm
Height 89 mm
Depth 44.8 mm
Device width 89 mm
Device height 89 mm
Device depth 44.8 mm
Degree of impact strength (IK) IK02
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C