Top cover panel width 800mm height 120mm
Linkeo
LEGRAND
Top cover panel width 800mm height 120mm
REF. 446942
EAN.
3414972027854
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable as side panel | No |
---|---|
Suitable as rear panel | No |
Modular spacing | 482.6 mm |
Suitable for enclosure building width | 780 mm |
Suitable for enclosure building depth | 1200 mm |
Width | 780 mm |
Height | 120 mm |
Material | Steel |
Surface finishing | Powder coating |
Colour | Black |
---|---|
RAL-number | 9005 |
With cable entry | No |
Number of height units | 1 |
With lock | No |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -25-70 °C |
Halogen free | Yes |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION