Mallia Senses - 1 gang EURO/US socket outlet - 16A - 2 x 2 Poles + Earth - with 3000mA A and C types USB chargers - Matt Black
Mallia Senses
LEGRAND
Mallia Senses - 1 gang EURO/US socket outlet - 16A - 2 x 2 Poles + Earth - with 3000mA A and C types USB chargers - Matt Black
REF. 281204MB
EAN.
3414972071376
The double Euro-US socket alllows the supply of power to an electrical device. The twin C and A Types USB chargers allow to charge electronic devices fast and conveniently.
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Protective contact | Other |
Number of active contacts (round) | 4 |
Number of active contacts (flat) | 4 |
With complemantary luminous signal | No |
Number of ports USB-A | 1 |
Number of ports USB-C | 1 |
Imprint/indication | Scanable symbol/barrier free |
Connection type | Screwed terminal |
With hinged lid | No |
With enhanced contact protection | Yes |
Colour | Black |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Antimicrobial treatment | No |
With on/off switch | No |
Colour of switch operator | Black |
---|---|
Nominal current | 16 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 45.6 mm |
Min. depth of built-in installation box | 35 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
Built-in depth | 38.8 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Power Delivery | No |
USB Output Power | 15.5 W |
Terminal marking indication | Yes |
Prewired | No |
Terminals capacity | 1-4 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1-4 mm² |
Cover | Central cover plate |
Assembly arrangement | Basic element with full cover plate |
Connected object | No |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
Agreement
OC / CB-FR_712974
(0.52 Mo)
Agreement
OC CEM / CB EMC-ARLI-ESH-P21060004B
(0.24 Mo)
SELECT AN ACTION