Batibox - Ring - for 1 gang box - Ø64 mm - concrete
Batibox
LEGRAND
Batibox - Ring - for 1 gang box - Ø64 mm - concrete
REF. 081960
EAN.
3245060819606
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Suitable for built-in installation box | Yes |
Suitable for central conduit box | No |
Width | 61.6 mm |
Height | 61.6 mm |
Depth | 25 mm |
---|---|
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION