Installation kit for Pop up floor 4 modules
LEGRAND
Installation kit for Pop up floor 4 modules
REF. 054006
EAN.
3245060540067
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Built-in |
---|---|
Folding | No |
Extendable | No |
Shape | Rectangular |
Material | Other |
Colour | Other |
Length | 131 mm |
Width | 108 mm |
Built-in depth | 0 mm |
Diameter | 0 mm |
---|---|
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 0 |
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 0 |
Over voltage protection | No |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION