Batibox - Long screw - Ø3 mm - length 40 mm - for all boxes
Batibox
LEGRAND
Batibox - Long screw - Ø3 mm - length 40 mm - for all boxes
REF. 080197
EAN.
3245060801977
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Suitable for built-in installation box | Yes |
Suitable for central conduit box | No |
Width | 6 mm |
Height | 41.5 mm |
Degree of impact strength (IK) | IK04 |
---|---|
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION