Din-rail accessory for 2 module - modular device 17.5 mm
-
LEGRAND
Din-rail accessory for 2 module - modular device 17.5 mm
REF. 080129
EAN.
3245060801298
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Star profile |
---|---|
Suitable for built-in installation box | No |
Suitable for central conduit box | No |
Width | 38 mm |
---|---|
Height | 35 mm |
Depth | 7.5 mm |
1 document
Catalogue Commercial Page
5 documents
Agreement
NF-NF012_2275/A2
(0.96 Mo)
Agreement
OC / CB-FR_707532/M1
(1.51 Mo)
Agreement
NF-NF012_2201/A2
(1.3 Mo)
Agreement
OC / CB-FR_705591/A3
(0.73 Mo)
Agreement
OC / CB-FR_707308/A3
(4.23 Mo)
SELECT AN ACTION