Environmental wireless temperature and humidity sensor
Linkeo
LEGRAND
Environmental wireless temperature and humidity sensor
REF. 646003
EAN.
3414971985254
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Scope of application | Other |
---|---|
With mounting material | No |
Suitable for wall mounting | No |
Suitable for ceiling mounting | No |
Suitable for duct mounting | No |
Suitable for tube mounting | No |
Suitable for air | Yes |
Suitable for liquids | No |
Suitable for gases | No |
With housing | Yes |
Cover attachment | Other |
Sensor element inside housing | Yes |
Sensor element outside housing | No |
Fixed cable to sensor | No |
Material Element | Other |
Measurement of relative air humidity | Yes |
Measurement of absolute air humidity | Yes |
Enthalpy measurement | No |
---|---|
Tolerance | 1 % |
Bluetooth | No |
Wi-Fi-compatible | No |
Wireless | Yes |
With display | No |
Type of display | Other |
Type of power supply | Battery |
Type of electric connection | Other |
Rated supply voltage AC | 3-3 V |
Explosion-proof | No |
Degree of protection (IP) | IP2X |
Housing height | 80.5 mm |
Housing width | 24 mm |
Housing depth | 16 mm |
Housing colour | White |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
2 documents
Agreement
ZigBee-ZIG21017GPF20046-24
(0.2 Mo)
Agreement
Decl. UE RED-RED 650 ZLGP20
(0.47 Mo)
SELECT AN ACTION