Cage nuts M6
LEGRAND
Cage nuts M6
REF. 036452
EAN.
3245060364526
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 6 |
Suitable for plate thickness | 2.5 mm |
---|---|
With grounding connection | No |
1 document
Catalogue Commercial Page
SELECT AN ACTION