Cage nuts M5
LEGRAND
Cage nuts M5
REF. 036451
EAN.
3245060364519
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 5 |
Suitable for plate thickness | 2.5 mm |
---|---|
With grounding connection | No |
1 document
Catalogue Commercial Page
SELECT AN ACTION