تجاوز إلى المحتوى الرئيسي
Logo print

Installation kit for Pop up floor 3 modules

LEGRAND

Installation kit for Pop up floor 3 modules

REF. 054005 EAN. 3245060540050
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Built-in
Folding No
Extendable No
Shape Square
Material Other
Colour Other
Length 108 mm
Width 108 mm
Built-in depth 0 mm
Diameter 0 mm
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of HDMI-connections 0
Number of D-Sub sockets 15-pole 0
Number of USB connections 0
Number of audio connections 0
Number of CAT 5E connections 0
Number of CAT 6 connections 0
Over voltage protection No

3 documents
Instruction Use
LE04603AA_00.pdf pdf (2.95 Mo)
Technical Sheet
F01367FR-05.pdf pdf (1.28 Mo)
Technical Sheet
F01367EN-05.pdf pdf (1.5 Mo)
2 documents
Catalogue Technical Page
ex223001_1169.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_1168.pdf pdf (0.1 Mo)