Mallia Senses - 1 gang room temperature control unit - Matt White
Mallia Senses
LEGRAND
Mallia Senses - 1 gang room temperature control unit - Matt White
REF. 281023MW
EAN.
3414972085311
Allows to control the temperature level inside room.
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Type of power supply | 230 V AC |
Connection | Other |
With receiver | No |
Measuring range | -5-35 °C |
External sensor | No |
Thermal feedback | None |
Control characteristic | Other |
Suitable for heating | No |
Suitable for cooling | Yes |
Number of cooler outputs | 1 |
Adjustable differential | Yes |
Temperature readable | Yes |
With sound indicator | No |
Sensor/feeler type | Resistance sensor |
Mounting method | Flush-mounted |
With display | Yes |
Operation | Button |
Concealed operation | No |
With tap water circuit | No |
Contact type | Change-over contact (NO/NC) |
---|---|
Max. contact voltage | 240 V |
Max. contact load | 2 A |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | Other |
Explosion-proof | No |
Colour | White |
Height | 39.3 mm |
Width | 86 mm |
Depth | 28.5 mm |
Standby power consumption (solstandby) | 1 W |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -10-60 °C |
Storage temperature | -20-60 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Contains Batteries and/or Accumulator | No |
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-SG PSB-CT-00030
(0.53 Mo)
SELECT AN ACTION