Air flow management top and bottom panel width 800mm
Linkeo
LEGRAND
Air flow management top and bottom panel width 800mm
REF. 446951
EAN.
3414972027922
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for roof planking | Yes |
---|---|
Suitable for bottom planking | Yes |
Width | 510 mm |
Height | 47.5 mm |
Depth | 184 mm |
Suitable for enclosure building width | 780 mm |
Suitable for enclosure building depth | 1200 mm |
Material | Steel |
Surface finishing | Powder coating |
Colour | Black |
---|---|
RAL-number | 9005 |
With de-aeration | No |
Suitable for outdoor set-up | No |
With cable entry | No |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -25-70 °C |
Halogen free | Yes |
Fitted with rainproof plate protection | No |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION