تجاوز إلى المحتوى الرئيسي
Logo print

Stand - for fixing Marina cabinets height 1000-1200 on floor

Atlantic & Marina LEGRAND

Stand - for fixing Marina cabinets height 1000-1200 on floor

REF. 036437 EAN. 3245060364373
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Fastening profile
Suitable for enclosure building width 800 mm
Suitable for enclosure building height 1200 mm
Suitable for enclosure building depth 300 mm
Width 60 mm
Height 1603 mm
Depth 40 mm
Max. load capacity 144 kg
Material Metal
Colour Stainless steel

1 document
Instruction Use
041727-03.pdf pdf (0.42 Mo)
3 documents
Catalogue Commercial Page
ex223001_0423.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_0428.pdf pdf (0.39 Mo)
Catalogue Technical Page
ex223001_0426-0427.pdf pdf (0.36 Mo)