PDU holder, set of 2 fixing pieces
Linkeo
LEGRAND
PDU holder, set of 2 fixing pieces
REF. 446897
EAN.
3414972027687
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Component for supporting bracket |
---|---|
Suitable for enclosure building width | 800 mm |
Suitable for enclosure building depth | 1200 mm |
Width | 2 mm |
Height | 115 mm |
Depth | 32 mm |
Material | Metal |
---|---|
Colour | Black |
RAL-number | 9005 |
Operating / setting temperature | -25-70 °C |
Halogen free | Yes |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION