Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 42U 800x1200mm
Linkeo
LEGRAND
Linkeo 19 inches freestanding cabinet with single front and rear microperforated door capacity 42U 800x1200mm
REF. 446803
EAN.
3414972027274
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting level | Front and rear |
---|---|
Type of profile rail | None |
Number of doors | 2 |
Type of ventilation | Passive |
Width | 780 mm |
Height | 2047 mm |
Depth | 1200 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 42 |
Max. load capacity | 1500 kg |
With roof plate | Yes |
With earthing | Yes |
With front door | Yes |
Material front door | Steel |
Front door locking system | Three-point |
With rear door | Yes |
Material rear door | Steel |
---|---|
Rear door locking system | Three-point |
With glazed door | No |
With sidewall | Yes |
With base | No |
With vertical cable management | No |
Material | Steel |
Surface finishing | Powder coating |
Colour | Black |
Model | With permanent frame |
RAL-number | 9005 |
Demountable | Yes |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | Other |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -25-70 °C |
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
2 documents
BIM Data
BIM Data
1 document
PEP
SELECT AN ACTION