M8 threaded rod - for rear fixing of Marina cabinets from 400 mm
Marina
LEGRAND
M8 threaded rod - for rear fixing of Marina cabinets from 400 mm
REF. 036240
EAN.
3245060362409
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Brass |
---|---|
Surface protection | Untreated |
Thread size (metric) | 8 |
---|
2 documents
Technical Sheet
Technical Sheet
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
SELECT AN ACTION