Double opening front or rear door for cabinet 42U 800mm
Linkeo
LEGRAND
Double opening front or rear door for cabinet 42U 800mm
REF. 446851
EAN.
3414972027458
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Lock door |
---|---|
Version as glazed door | No |
Version as door for disconnecting switch interlocking | No |
Width | 776 mm |
Height | 1864 mm |
Depth | 21 mm |
EMC-version | No |
Material | Steel |
Surface finishing | Powder coating |
---|---|
Colour | Black |
Degree of protection (IP) | Other |
Degree of protection (NEMA) | Other |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -25-70 °C |
RAL-number | 9005 |
Halogen free | Yes |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION