Plinth width 600mm depth 1200mm
Linkeo
LEGRAND
Plinth width 600mm depth 1200mm
REF. 446871
EAN.
3414972027533
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Base complete |
---|---|
Material | Steel |
Colour | Black |
RAL-number (similar) | 9005 |
Degree of impact strength (IK) | IK02 |
Max. load capacity | 1500 kg |
Suitable for enclosure building width | 600 mm |
Suitable for enclosure building depth | 1200 mm |
Suitable for aeration/de-aeration | No |
Suitable for cable patch | Yes |
---|---|
Suitable for outdoor set-up | No |
Width | 600 mm |
Height | 100 mm |
Depth | 1200 mm |
Operating / setting temperature | -25-70 °C |
RAL-number | 9005 |
Halogen free | Yes |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION