Galion - 1 gang double RJ 45 category 6 UTP socket outlet - champagne
Galion
LEGRAND
Galion - 1 gang double RJ 45 category 6 UTP socket outlet - champagne
REF. 282463-C2
EAN.
3414971701991
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | Yes |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with full cover plate |
Type of connector | 2x RJ45 8(8) |
Suitable for number of connectors | 2 |
Category | 6 |
Colour | Other |
Connection type | 110 |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | No |
With label space | No |
Separate strain relief | No |
Outlet direction | Straight |
---|---|
With dust cover | Yes |
Degree of protection (IP) | IP20 |
Mechanical coding | No |
Colour coding | Yes |
Device width | 86 mm |
Device height | 88 mm |
Device depth | 35 mm |
Built-in depth | 26 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
Mounting method | Surface mounted/recessed mounted |
Horizontal fixing center distance | 60.3-60.3 mm |
Cable support | Not applicable |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION