Classia lampholder hotel warning - aluminium
Classia
Bticino
Classia lampholder hotel warning - aluminium
REF. BT-RA4373H
EAN.
8005543673874
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Number of modules (module system) | 1 |
Lamp holder | Other |
With light source | Yes |
Lamp type | LED exchangeable |
With flashlight | No |
With fixed symbol/imprint | Yes |
With exchangeable symbol | No |
Application as button | No |
Mounting method | Flush-mounted |
Type of fastening | Engage (snap) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Aluminium |
RAL-number (similar) | 7035 |
Transparent | No |
Colour light source | White |
Suitable for degree of protection (IP) | IP20 |
Nominal voltage | 230 V |
---|---|
Max. lamp power | 5 W |
Device width | 22.3 mm |
Device height | 45.1 mm |
Device depth | 42.7 mm |
Built-in depth | 32.9 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Supply current | 8-10 A |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | No |
Stress test conformity (1000V) | No |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Label space/information surface | No |
1 document
Technical Sheet
SELECT AN ACTION