Emergency lighting luminaire URA ONE Permanent 500lm 1h Standard IP42 IK07
Ura One
LEGRAND
Emergency lighting luminaire URA ONE Permanent 500lm 1h Standard IP42 IK07
REF. 661635
EAN.
3414971994676
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Wall surface mounted |
---|---|
Function | Escape route lighting/signage |
Suitable for labelling type | Sticker |
Type of indicator | Single-sided |
With pictogram | No |
Monitoring equipment | Automatic self test |
Suitable for continuous circuit | Yes |
With remote switch connection | No |
Supplied remote control | No |
Power supply system | Central (central battery) |
Battery quality | NiCd |
Lamp type | LED not exchangeable |
With light source | Yes |
Suitable for number of light sources | 2 |
Lamp holder | Other |
Housing material | Plastic |
Housing colour | White |
Material cover | Plastic, opal |
Voltage type | AC |
Nominal voltage | 207-253 V |
Nominal current | 5.6-5.6 mA |
Type of control gear | LED operating device current-controlled |
Light distributor | Diffuser lens/optic/panel |
Rated life time L70/B50 at 25 °C | 105000 h |
Degree of protection (IP) | IP42 |
Degree of impact strength (IK) | IK07 |
Protection class | II |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Max. system power | 2.7 W |
Rated luminous flux according to IEC 62722-2-1 | 500 lm |
Colour temperature | 5000-6500 K |
---|---|
Nominal operation time | 1-1 h |
Width | 110 mm |
Height/depth | 41 mm |
Length | 210 mm |
Number of poles | 4 |
Conductor cross section | 2.5 mm² |
Connection type | Other |
Operating / setting temperature | 0-40 °C |
Storage temperature | 0-40 °C |
Frequency | 50-60 Hz |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Halogen free | Yes |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Tube diameter for wall mounted product | 16-25 mm |
Maximum Input cable diameter | 25 mm |
Horizontal fixing center distance | 150-150 mm |
Control mode | Wired |
Contains Batteries and/or Accumulator | Yes |
Addressable | No |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Metalhydride |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 4 |
Single Element weight (Pack1) | 182 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
Connected object | No |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION