RCD Add-on module DX3 2 pole 63A type F 300 to 1000 mA
DX³
LEGRAND
RCD Add-on module DX3 2 pole 63A type F 300 to 1000 mA
REF. 410583
EAN.
3245064105835
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 170-253 V |
---|---|
Nominal current | 63 A |
Rated fault current adjustable | Yes |
Rated fault current | 0.3-1 A |
Max. delay time | 150 ms |
Delay adjustable | Yes |
Number of poles | 2 |
Leakage current type | F |
Frequency | 50 Hz |
Rated insulation voltage Ui | 500 V |
Rated impulse withstand voltage Uimp | 4 kV |
Connectable conductor cross section solid-core | 1.5-50 mm² |
Connectable conductor cross section multi-wired | 1.5-35 mm² |
Anti-nuisance tripping version | Yes |
With interlocking device | Yes |
Degree of protection (IP) | IP20 |
Pollution degree | 3 |
---|---|
Ambient temperature during operating | -25-70 °C |
Width | 89 mm |
Height | 116.7 mm |
Depth | 78 mm |
Degree of impact strength (IK) | IK02 |
Storage temperature | -40-70 °C |
Voltage type | AC |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Mounting method | DIN rail |
Connected object | No |
Application store for download | Not applicable |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION