Galion - 1 gang HDMI socket outlet with type-A USB data socket transfer - Matt Black
Galion
LEGRAND
Galion - 1 gang HDMI socket outlet with type-A USB data socket transfer - Matt Black
REF. 282448-C
EAN.
3414971855281
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Bus (jack) |
---|---|
Type of connector | Other |
Screened | No |
Connection type | Other |
Special tool necessary | No |
Colour | Black |
Width | 86 mm |
Height | 88 mm |
Depth | 34 mm |
Built-in depth | 24.8 mm |
Degree of impact strength (IK) | IK04 |
---|---|
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-45 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | No |
Antimicrobial treatment | No |
Label space/information surface | No |
Mounting method | Flush-mounted |
Entry membrane gland type | Flexible to cut |
1 document
Catalogue Commercial Page
SELECT AN ACTION