تجاوز إلى المحتوى الرئيسي
Logo print

Galion - 2 gangs British Standard switched single pole socket outlet with power indicator - 13A - Champagne

Galion LEGRAND

Galion - 2 gangs British Standard switched single pole socket outlet with power indicator - 13A - Champagne

REF. 282481-C2 EAN. 3414972021586
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model British Standard
Number of active contacts (flat) 4
With complemantary luminous signal Yes
Number of ports USB-A 0
Number of ports USB-C 0
Number of socket outlets switchable 2
Number of phases 2
Imprint/indication Scanable symbol/barrier free
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Colour Other
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting Yes
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Antimicrobial treatment No
With on/off switch Yes
Nominal current 13 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 146 mm
Device height 88 mm
Device depth 27.2 mm
Min. depth of built-in installation box 25 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
Built-in depth 15.2 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Power Delivery No
Terminal marking indication Yes
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²
Assembly arrangement Basic element with full cover plate
Connected object No

1 document
Technical Sheet
F02859EN-02.pdf pdf (1.07 Mo)
1 document
Catalogue Commercial Page
ex223001_0680.pdf pdf (0.09 Mo)
2 documents
Agreement
Agreement
OC / CB-CN48885-M1 (0.61 Mo)