Emergency lighting luminaire B65LED Non Permanent 100lm 1h Autotest IP65 IK07
B65LED
LEGRAND
Emergency lighting luminaire B65LED Non Permanent 100lm 1h Autotest IP65 IK07
REF. 660426
EAN.
3414971994331
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Wall surface mounted |
---|---|
Function | Escape route lighting/signage |
Suitable for labelling type | Sticker |
Type of indicator | Single-sided |
With pictogram | No |
Monitoring equipment | Automatic self test |
Suitable for continuous circuit | Yes |
With remote switch connection | No |
Supplied remote control | No |
Power supply system | Peripheral (individual battery) |
Battery quality | NiCd |
Lamp type | LED exchangeable |
With light source | Yes |
Suitable for number of light sources | 4 |
Lamp holder | Other |
Housing material | Plastic |
Housing colour | Grey |
Material cover | Plastic, opal |
Voltage type | AC |
Nominal voltage | 207-253 V |
Nominal current | 5.6-5.6 mA |
Type of control gear | LED operating device current-controlled |
Light distributor | Diffuser lens/optic/panel |
Degree of protection (IP) | IP65 |
Degree of impact strength (IK) | IK07 |
Protection class | II |
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
Max. system power | 1.3 W |
Rated luminous flux according to IEC 62722-2-1 | 100 lm |
Colour temperature | 5000-6500 K |
Nominal operation time | 1-1 h |
Width | 120 mm |
---|---|
Height/depth | 59.7 mm |
Length | 280 mm |
Number of poles | 4 |
Conductor cross section | 2.5 mm² |
Connection type | Other |
Operating / setting temperature | 0-40 °C |
Storage temperature | 0-40 °C |
Frequency | 50-60 Hz |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Halogen free | Yes |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Tube diameter for wall mounted product | 16-25 mm |
Maximum Input cable diameter | 25 mm |
Horizontal fixing center distance | 185-225 mm |
Cable support | With zigzag |
Cable tie suitable with | Not applicable |
Control mode | Wired |
Contains Batteries and/or Accumulator | Yes |
Addressable | No |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Cadmium |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 2 |
Single Element weight (Pack1) | 50 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
Connected object | No |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
ENEC-ENEC/000993
(0.48 Mo)
SELECT AN ACTION