Corridor indicator with "Do Not Disturb" and "Make Up Room" icons for Hotel staff. Bell pushbutton embedded. Radio technology.
HOTEL
Legrand
Corridor indicator with "Do Not Disturb" and "Make Up Room" icons for Hotel staff. Bell pushbutton embedded. Radio technology.
REF. 067581
EAN.
3414972020541
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | One-part rocker |
---|---|
Imprint/indication | None |
Scannable symbol/barrier free | No |
Utilization | Signalling |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | No |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
With label area | Yes |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Width | 45 mm |
Height | 45 mm |
Depth | 24 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-110 °C |