UXone flush mounting Hotel Thermostat 230V in black color
Uxone
LEGRAND
UXone flush mounting Hotel Thermostat 230V in black color
REF. 048900
EAN.
3414972021173
UXone Thermostat allows room energy management by activating the electrical circuits and comfort temperature based on the detection of room occupancy.
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | Yes |
Mounting method | Flush-mounted |
With local operation | Yes |
With anti-theft/dismantling protection | No |
With LED indication | Yes |
With display | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Other |
---|---|
Surface finishing | Matt |
Colour | Black |
RAL-number (similar) | 9017 |
Transparent | No |
Manual set point setting | Yes |
Presence button | No |
Parallel-service possible | Yes |
Degree of protection (IP) | IP20 |
With bus connection | No |
Min. depth of built-in installation box | 50 mm |
Width | 129 mm |
Height | 93 mm |
Depth | 51.9 mm |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION