MicroModule to connect a stand alone wired Keycard into a wireless network
LEGRAND
MicroModule to connect a stand alone wired Keycard into a wireless network
REF. 088420
EAN.
3414972020558
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | Yes |
Bus system LON | No |
Bus system Powernet | No |
Mounting method | Other |
Width in number of modular spacings | 2 |
Local operation/hand operation | No |
With LED indication | Yes |
Max. switching power | 300 W |
Max. switching power LED | 30 W |
Rated operating voltage | 100-240 V |
Different phases connectable | No |
With bus connection | No |
Bus module detachable | No |
---|---|
Modular expandability | No |
Operating / setting temperature | 5-45 °C |
Storage temperature | -25-70 °C |
Voltage type | AC |
Terminal marking indication | Yes |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Terminals capacity | 1-1.5 mm² |
Label space/information surface | No |
Fitted with USB plug | No |
Addressable | Yes |
Connected object | No |
1 document
Catalogue Commercial Page
SELECT AN ACTION