Din actuator to control ON/OFF load
LEGRAND
Din actuator to control ON/OFF load
REF. 003802
EAN.
3414972020473
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Zigbee |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 2 |
Local operation/hand operation | No |
With LED indication | Yes |
Max. switching power | 2000 W |
Max. switching power LED | 60 W |
Max. number of switching contacts | 2 |
Rated operating voltage | 100-240 V |
With bus connection | No |
Bus module detachable | No |
Modular expandability | No |
Degree of protection (IP) | IP20 |
Width | 36 mm |
Height | 106 mm |
---|---|
Depth | 31 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | 0-35 °C |
Storage temperature | -25-75 °C |
Voltage type | AC |
Terminal marking indication | Yes |
Type of load | Universal |
Halogen free | Yes |
Connection type | Screwed terminal , Cable |
Terminals capacity | 1.5-2.5 mm² |
Label space/information surface | No |
Fitted with USB plug | No |
Connected object | No |
Operating method | Zigbee |
Application store for download | Not applicable |
Connectable by Internet box | No |
Product use function | Lighting management |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION