KNX DALI gateway din 64 ballasts
LEGRAND
KNX DALI gateway din 64 ballasts
REF. 002699
EAN.
3414972052382
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | No |
Model | Dimming actuator |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 4 |
With bus connection | Yes |
Bus module detachable | No |
Substation input | No |
Local operation/hand operation | Yes |
With LED indication | Yes |
Number of outputs | 1 |
Power boost suitable | No |
Type of load | Universal |
Max. control current | 100 mA |
---|---|
Voltage | 85-300 V |
Parallel-service possible | No |
Frequency | 50-60 Hz |
Degree of protection (IP) | IP20 |
Compatible with Casambi | No |
Width | 72 mm |
Height | 90 mm |
Depth | 58 mm |
Operating / setting temperature | -5-45 °C |
Storage temperature | -25-55 °C |
Mandatory neutral | No |
Colour | Grey |
Halogen free | Yes |
Connection type | Screwed terminal |
Cable section | 0.5-3.31 mm² |
Addressable | Yes |
Operating method | KNX |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
KNX EIB-11/19226/23
(0.79 Mo)
3 documents
Use case Firmware
Firmware
Software
SELECT AN ACTION