KNX power suplly din 320mA
LEGRAND
KNX power suplly din 320mA
REF. 003506
EAN.
3414972052399
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 7 |
With LED indication | Yes |
Bus voltage stockable | No |
Number of integrated choke coils | 1 |
Number of lines to feed | 2 |
Max. output current | 640 mA |
Secondary voltage | 30 V |
Width | 126 mm |
Height | 90 mm |
Depth | 60 mm |
Built-in depth | 67 mm |
Degree of impact strength (IK) | IK06 |
Degree of protection (IP) | IP20 |
---|---|
Operating / setting temperature | -5-45 °C |
Storage temperature | -25-55 °C |
Voltage type | DC |
Nominal voltage | 150-275 V |
Supply current | 0-0.32 A |
Frequency | 50-60 Hz |
Standby consumption | 12 mA |
Energy class | Not applicable |
Electric supplying direction | By the top |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Connection type | Screwed terminal |
Terminals capacity | 0.2-5.3 mm² |
Operating method | KNX |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Agreement
KNX EIB-11/20125/24
(0.79 Mo)
SELECT AN ACTION