Netatmo Smart Alarm System with Camera
Netatmo
NETATMO
Netatmo Smart Alarm System with Camera
REF. NA-NBU-AS-PRO
EAN.
3700730503471
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Standard (Fixed) |
---|---|
Mounting method | Other |
Scope of application | Inside |
Protocol | TCP/IP |
Power over Ethernet (PoE) | None |
Picture system | Other |
Property picture system | Colour |
Colour | Other |
Wireless | Yes |
Type of interface | Wi-Fi |
Number of pixels (Megapixel) | 4 |
Memory capacity | 8 GB |
With lens | Yes |
With IR lamp | Yes |
Max. infrared reach | 8 m |
Degree of impact strength (IK) | Other |
With video motion detector | Yes |
Degree of protection (IP) | Other |
Horizontal field of view | 120-120 ° |
Vertical field of view | 70-70 ° |
Power consumption | 5 W |
Supply voltage | 5-5 V |
Voltage type | DC |
Diameter | 45 mm |
Height | 165 mm |
Operating / setting temperature | 0-50 °C |
Storage temperature | -20-80 °C |
Supply current | 0-2 A |
Frequency | 50-60 Hz |
Standby consumption | 200 mA |
Halogen free | Yes |
Cable nature for connection | Flexible |
Fitted with rainproof plate protection | No |
With complemantary luminous signal | Yes |
---|---|
Contains Batteries and/or Accumulator | Yes |
Camera type | Night vision |
Video recorder angle | 130 ° |
Max distance between internal and external unit | 100 m |
IEC code (Pack1) | LR6 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Alkaline |
Number of Pack 1 | 4 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 92 g |
Pack1 Location | Included in packaging |
Regulation Type (Pack1) | P : Portable (Standard format) |
IEC code (Pack2) | LR03 |
Battery ou Accumulator (Pack2) | Battery (not rechargeable) |
Element Composition (Pack2) | Alkaline |
Number of Pack 2 | 6 |
Number of Single Element (Pack2) | 1 |
Single Element weight (Pack2) | 66 g |
Pack2 Location | Included in packaging |
Regulation Type (Pack2) | P : Portable (Standard format) |
Connected object | Yes |
Operating method | RF |
Application store for download | App Store , Google Play Store |
With voice command | Yes |
Programmable | No |
Programming way | Smartphone apps |
Connectable by Internet box | No |
Compatible voice assistants | Google Assistant , Apple Siri , Amazon Alexa |
Application name | Home + Security |
Product use function | Alarm systems |
Software Update Duration (years) | 3 |
3 documents
Instruction Use
Instruction Use
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION