Basic probe flush-mounted version, to be mounted in electrical junction boxes.
My Home Up
BTICINO
Basic probe flush-mounted version, to be mounted in electrical junction boxes.
REF. BT-3454
EAN.
8005543628782
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Clamp |
---|---|
Material | Plastic |
Length probe | 2000 mm |
Connection cable length | 2 m |
Width | 50 mm |
Height | 50 mm |
Depth | 20 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | IP54 |
Operating / setting temperature | 0-40 °C |
---|---|
Storage temperature | -10-70 °C |
Nominal voltage | 18-27 V |
Supply current | 0.001-0.010 A |
Halogen free | Yes |
Cable nature for connection | Flexible |
Mounting method | DIN rail |
Connected object | No |
Operating method | SCS |
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION