Incara Vertebra 2 compartments grey finish
Incara Vertebra
LEGRAND
Incara Vertebra 2 compartments grey finish
REF. 654992
EAN.
3414971972858
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 27 mm |
---|---|
Width | 54 mm |
Length | 1200 mm |
Useful cross section | 820 mm² |
Lowest bending radius horizontal | 80 mm |
Lowest bending radius vertical | 50 mm |
Material | Plastic |
Material quality | Other |
---|---|
Colour | Grey |
RAL-number | 7035 |
Number of permanent partitions | 1 |
Type of fastening | Self-adhesive and bottom perforation |
Degree of impact strength (IK) | IK07 |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION