Incara Pop up 4 modules Aluminium to be equipped
Incara Pop up
LEGRAND
Incara Pop up 4 modules Aluminium to be equipped
REF. 654803
EAN.
3414971971998
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Built-in |
---|---|
Folding | Yes |
Extendable | No |
Shape | Rectangular |
Material | Aluminium |
Colour | Silver |
Degree of gloss | Other |
Length | 145.6 mm |
Width | 123.5 mm |
Height | 5.2 mm |
Built-in depth | 74.5 mm |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets British Standard BS1363 | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
Number of socket outlets French standard type E | 0 |
Number of socket outlets French standard UTE type E | 0 |
Number of socket outlets Italian standard type P40 L/F | 0 |
With on/off switch | No |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
---|---|
Number of USB connections | 0 |
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 0 |
Number of CAT 6A connections | 0 |
Number of empty module positions | 4 |
Number of miniature circuit breakers (MCB) | 0 |
Over voltage protection | No |
Mains filter | No |
With built-in USB power supply | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK07 |
Antimicrobial treatment | No |
Operating / setting temperature | -10-70 °C |
Storage temperature | -5-35 °C |
Voltage type | Not applicable |
Halogen free | Yes |
Prewired | No |
Connection type | Not applicable |
Label space/information surface | No |
4 documents
Technical Sheet
Instruction Use
Instruction Use
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION