تجاوز إلى المحتوى الرئيسي
Logo print

Living Now - cov. Euro US, US sockets, 2 modules, black

Living Now BTICINO

Living Now - cov. Euro US, US sockets, 2 modules, black

REF. BT-KG51 EAN. 8005543640425
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Imprint/indication None
Scannable symbol/barrier free No
Utilization Socket outlet
Suitable for touch sensor connector for bus system No
Type of fastening Other
Monitoring window/light outlet No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
Colour Black
RAL-number (similar) 7015
With label area No
With exchangeable lens/symbol No
Width 45 mm
Height 86 mm
Depth 7 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C

1 document
Technical Sheet
IDP000277_03-EN.pdf pdf (1.32 Mo)
1 document