DSX Phase Barriers Frame 2 (320A) 4P
DSX 320
LEGRAND
DSX Phase Barriers Frame 2 (320A) 4P
REF. 424243
EAN.
3414971979581
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 83 mm |
---|
Height | 92 mm |
---|
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION