DSX TSE Handle Direct black (common Frame 1 & 2) - DIN
DSX TSE 63 160
LEGRAND
DSX TSE Handle Direct black (common Frame 1 & 2) - DIN
REF. 424217
EAN.
3414971979222
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Padlock locking | Yes |
---|---|
Colour | Black |
Suitable for emergency stop | Yes |
With extension shaft | No |
Suitable for power circuit breaker | No |
Suitable for switch disconnector | Yes |
Width | 45 mm |
---|---|
Depth | 22 mm |
Operating / setting temperature | -25 -70 °C |
Storage temperature | -25 -70 °C |
Halogen free | Yes |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION