Modular chassis to compose - Full plastic faceplate height 300 width 800
Atlantic & Marina
LEGRAND
Modular chassis to compose - Full plastic faceplate height 300 width 800
REF. 433065
EAN.
3414971980655
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 300 mm |
---|---|
Width | 800 mm |
Depth | 127 mm |
Number of DIN-rails | 0 |
Number of modular spacings per DIN-rail | 0 |
Type of covering | Closed |
---|---|
With N-PE clamp | No |
With cover | Yes |
With mounting plate | No |
8 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION