Modular chassis to compose - Modular plastic faceplate height 150 width 600 with rail
Atlantic & Marina
LEGRAND
Modular chassis to compose - Modular plastic faceplate height 150 width 600 with rail
REF. 433051
EAN.
3414971980556
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 150 mm |
---|---|
Width | 600 mm |
Depth | 127 mm |
Number of DIN-rails | 1 |
Number of modular spacings per DIN-rail | 25 |
Type of covering | Viewing window |
---|---|
With N-PE clamp | No |
With cover | Yes |
With mounting plate | No |
8 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION