Modular chassis to compose power mounting plate for Atlantic and Marina cabinets width 800
Atlantic & Marina
LEGRAND
Modular chassis to compose power mounting plate for Atlantic and Marina cabinets width 800
REF. 433046
EAN.
3414971980532
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 250 mm |
---|---|
Width | 800 mm |
Depth | 127 mm |
Number of DIN-rails | 0 |
Number of modular spacings per DIN-rail | 0 |
Type of covering | With notch |
---|---|
With N-PE clamp | No |
With cover | Yes |
With mounting plate | Yes |
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION