Ready to use modular chassis for Atlantic and Marina cabinets - 400x300 - metal finish - RAL 7035
Atlantic & Marina
LEGRAND
Ready to use modular chassis for Atlantic and Marina cabinets - 400x300 - metal finish - RAL 7035
REF. 433010
EAN.
3414971980341
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 400 mm |
---|---|
Width | 300 mm |
Depth | 132 mm |
Number of DIN-rails | 3 |
Number of modular spacings per DIN-rail | 10 |
Type of covering | Viewing window |
---|---|
With N-PE clamp | No |
With cover | Yes |
With mounting plate | No |
6 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION