Ready to use modular chassis for Atlantic and Marina cabinets - 500x500 - plastic finish - RAL 7035
Atlantic & Marina
LEGRAND
Ready to use modular chassis for Atlantic and Marina cabinets - 500x500 - plastic finish - RAL 7035
REF. 433002
EAN.
3414971980303
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 500 mm |
---|---|
Width | 500 mm |
Depth | 85 mm |
Number of DIN-rails | 3 |
Number of modular spacings per DIN-rail | 21 |
Type of covering | Viewing window |
---|---|
With N-PE clamp | No |
With cover | Yes |
With mounting plate | No |
8 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION