Safety electrical power supply - need 2 batteries 12 V 7 Ah
LEGRAND
Safety electrical power supply - need 2 batteries 12 V 7 Ah
REF. 040509
EAN.
3245060405090
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Voltage type (supply voltage) | AC |
---|---|
1st secondary output voltage DC | 24-24 V |
2nd secondary output voltage DC | 24-24 V |
Max. output current 1 | 3 A |
Secondary voltage adjustable | No |
Short-circuit-proof | Yes |
Rated supply voltage AC 50 Hz | 217-253 V |
Rated supply voltage AC 60 Hz | 217-253 V |
Output voltage stabilized | Yes |
Power consumption | 115 VA |
Power output | 75 W |
Stabilized | No |
Type of electric connection | Screw connection |
Rail mounting possible | Yes |
Wall mounting possible | Yes |
Modular version | No |
Direct mounting possible | Yes |
---|---|
Width | 322 mm |
Height | 248 mm |
Depth | 126 mm |
Suitable for safety functions | Yes |
SIL according to IEC 61508 | None |
Performance level according to EN ISO 13849-1 | None |
Degree of protection (IP) | IP30 |
Operating / setting temperature | -5-+40 °C |
Halogen free | Yes |
Connection type | Screwed terminal |
Terminals capacity | 1.5-2.5 mm² |
Mounting method | Surface mounted |
Vertical fixing center distance | 190-190 mm |
Horizontal fixing center distance | 176-176 mm |
Contains Batteries and/or Accumulator | No |
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
NFSSI Composant-EAE 012 C-A0
(0.22 Mo)
SELECT AN ACTION