Accessory for For DMX-SP 2500 draw-out version
DMX-SP 2500
LEGRAND
Accessory for For DMX-SP 2500 draw-out version
REF. 669608
EAN.
3414971429208
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mechanical locking |
---|---|
Width | 90 mm |
Height | 80 mm |
Depth | 110 mm |
Operating / setting temperature | -20-70 °C |
---|---|
Storage temperature | -20-70 °C |
Colour | Other |
Halogen free | Yes |
2 documents
Workshop Book
Technical Guide
1 document
Catalogue Commercial Page
SELECT AN ACTION