DSX Linking bridge-3P
DSX TSE 320
LEGRAND
DSX Linking bridge-3P
REF. 424240
EAN.
3414971979529
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Connecting bridge |
---|---|
Width | 30 mm |
Height | 82 mm |
Depth | 38 mm |
Operating / setting temperature | 40-50 °C |
---|---|
Storage temperature | -50-70 °C |
Colour | Other |
Halogen free | Yes |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION