DSX 4th Forth Pole - Frame size 2(160A) 1P - DIN
DSX SD 160
LEGRAND
DSX 4th Forth Pole - Frame size 2(160A) 1P - DIN
REF. 424221
EAN.
3414971979307
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | 4th pole |
---|---|
Width | 27 mm |
Height | 95 mm |
Depth | 67.2 mm |
Operating / setting temperature | 40-50 °C |
---|---|
Storage temperature | -50-70 °C |
Colour | Grey |
Halogen free | Yes |
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION