DSX Terminal cover/shields - IP20 - Sealable - Frame size 1(160A) 1P - DIN
DSX 160
LEGRAND
DSX Terminal cover/shields - IP20 - Sealable - Frame size 1(160A) 1P - DIN
REF. 424214
EAN.
3414971979161
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Cover |
---|---|
Width | 27 mm |
Height | 60 mm |
Depth | 47 mm |
Operating / setting temperature | 40-50 °C |
---|---|
Storage temperature | -50-70 °C |
Colour | Grey |
Halogen free | Yes |
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION